IESNA:LM-63-2002
[TEST]P1055983
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2150
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1538.3 1523.2 1518.7 1506.6 1488.5 1467.4 1441.8 1411.6 1380 1342.3
1301.5 1259.3 1212.6 1164.3 1114.5 1063.2 1010.5 959.2 900.4 847.6
790.3 733 677.2 618.3 561 502.2 443.4 384.6 324.3 266.9
211.1 156.8 107.1 61.8 22.6 0 0
1538.3 1541.3 1530.8 1511.2 1484 1452.4 1411.6 1367.9 1319.6 1265.3
1211 1152.2 1090.4 1027.1 960.7 894.3 826.5 758.6 690.7 624.4
553.5 487.1 420.8 354.4 289.6 227.7 170.4 116.1 70.9 36.2
22.6 12.1 4.5 1.5 0 0 0
1538.3 1526.3 1505.1 1473.5 1429.7 1376.9 1318.1 1253.3 1182.4 1105.5
1027.1 944.1 861.2 775.2 690.7 609.3 526.3 447.9 371 297.1
230.7 168.9 111.6 60.3 30.2 24.1 16.6 10.6 6 3
1.5 1.5 0 0 0 0 0
1538.3 1527.8 1497.6 1453.9 1396.5 1328.7 1256.3 1171.8 1081.3 986.3
891.3 794.8 696.8 606.3 514.3 426.8 343.9 265.4 197.6 134.2
78.4 34.7 25.6 19.6 15.1 9 6 3 1.5 1.5
1.5 1.5 0 0 0 0 0
1538.3 1529.3 1503.6 1455.4 1392 1318.1 1236.7 1147.7 1051.2 948.6
846.1 742 642.5 546 452.4 363.5 282 208.1 143.3 84.5
36.2 27.1 21.1 15.1 10.6 6 4.5 1.5 1.5 1.5
0 0 0 0 0 0 0
